(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Limit Ring Gauge h7

Steel Limit Ring Gauge h7
  • Volume Discount

•Application: Inspection of Shaft Diameter
•Feature: · A pair of gauges with an internal shape design based on maximum tolerance measurements and minimum tolerance measurements in order to achieve compatibility for engagement of slots and shafts.
•Specification: Tolerance Class : h7
•Hardness (hv): HV653~772
•Material: Alloy tool steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LR10-H7
LR11-H7
LR12-H7
LR13-H7
LR14-H7
LR15-H7
LR16-H7
LR17-H7
LR18-H7
LR19-H7
LR20-H7
LR21-H7
LR22-H7
LR23-H7
LR24-H7
LR25-H7
LR26-H7
LR27-H7
LR28-H7
LR29-H7
LR30-H7
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions D
(mm)
Outer Diameter D
(mm)
Thickness B
(mm)
Inner Diameter Tolerance
(μm)
1 Piece(s)Available

27 Days or more

φ10328-15~0
1 Piece(s)Available

27 Days or more

φ113810-18~0
1 Piece(s)Available

27 Days or more

φ123810-18~0
1 Piece(s)Available

27 Days or more

φ133810-18~0
1 Piece(s)Available

27 Days or more

φ143810-18~0
1 Piece(s)Available

27 Days or more

φ153810-18~0
1 Piece(s)Available

27 Days or more

φ164512-18~0
1 Piece(s)Available

27 Days or more

φ174512-18~0
1 Piece(s)Available

27 Days or more

φ184512-18~0
1 Piece(s)Available

27 Days or more

φ194512-21~0
1 Piece(s)Available

27 Days or more

φ204512-21~0
1 Piece(s)Available

27 Days or more

φ215314-21~0
1 Piece(s)Available

27 Days or more

φ225314-21~0
1 Piece(s)Available

27 Days or more

φ235314-21~0
1 Piece(s)Available

27 Days or more

φ245314-21~0
1 Piece(s)Available

27 Days or more

φ255314-21~0
1 Piece(s)Available

27 Days or more

φ266316-21~0
1 Piece(s)Available

27 Days or more

φ 276316-21~0
1 Piece(s)Available

27 Days or more

φ286316-21~0
1 Piece(s)Available

27 Days or more

φ296316-21~0
1 Piece(s)Available

27 Days or more

φ306316-21~0

Loading...

  1. 1

Basic Information

Hardness(HV) HV653~772 Material Alloy tool steel Application Inspection of Shaft Diameter
Features · A pair of gauges with an internal shape design based on maximum tolerance measurements and minimum tolerance measurements in order to achieve compatibility for engagement of slots and shafts. Specifications Tolerance Class : h7

Additional Products in this Category

Tech Support