(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Limit Plug Gauges - Ceramic Limited Plug for Construction Work, H7

Limit Plug Gauges - Ceramic Limited Plug for Construction Work, H7

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Limit Plug Gauge
•Tolerance Class: H7
•Application: Hole Diameter Inspection
•Material: Body: Aluminum / Gauge: Ceramics

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPG3-H7
CPG4-H7
CPG5-H7
CPG6-H7
CPG7-H7
CPG8-H7
CPG9-H7
CPG10-H7
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions allowable tolerance
(μm)
1 Piece(s)Available

10 Days or more

φ30~+10
1 Piece(s)Available

10 Days or more

φ40~+12
1 Piece(s)Available

10 Days or more

φ50~+12
1 Piece(s)Available

10 Days or more

φ60~+12
1 Piece(s)Available

10 Days or more

φ70~+15
1 Piece(s)Available

10 Days or more

φ80~+15
1 Piece(s)Available

10 Days or more

φ90~+15
1 Piece(s)Available

10 Days or more

φ100~+15

Loading...

  1. 1

Basic Information

Product Type Limit Plug Gauge Tolerance Class H7 Material Body: Aluminum / Gauge: Ceramics
Application Hole Diameter Inspection

Additional Products in this Category

Tech Support