(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Limit Plug Gauges - Ceramic Step Limit Plug, H7

Limit Plug Gauges - Ceramic Step Limit Plug, H7

Click this image to zoom it.

Move the mouse over the image to zoom

  • SPCLP-10
  • Example of Use
  • Example of Use
  • Volume Discount

•Product Model: Limit Plug Gauge
•Feature: · A gauge with an external shape design based on maximum tolerance measurements and minimum tolerance measurements in order to achieve compatibility for engagement of slots and shafts. · Since the unit has been prepared with measurements f
•Application: Hole Diameter Inspection
•Material: Gauge Part: Ceramic, Shank Part: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPCLP-10
SPCLP-11
SPCLP-12
SPCLP-13
SPCLP-14
SPCLP-15
SPCLP-16
SPCLP-17
SPCLP-18
SPCLP-19
SPCLP-20
SPCLP-21
SPCLP-22
SPCLP-23
SPCLP-24
SPCLP-25
SPCLP-26
SPCLP-27
SPCLP-28
SPCLP-29
SPCLP-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal
1 Piece(s)Available

49 Days or more

φ10
1 Piece(s)Available

49 Days or more

φ11
1 Piece(s)Available

49 Days or more

φ12
1 Piece(s)Available

49 Days or more

φ13
1 Piece(s)Available

49 Days or more

φ14
1 Piece(s)Available

49 Days or more

φ15
1 Piece(s)Available

49 Days or more

φ16
1 Piece(s)Available

49 Days or more

φ17
1 Piece(s)Available

49 Days or more

φ18
1 Piece(s)Available

49 Days or more

φ19
1 Piece(s)Available

49 Days or more

φ20
1 Piece(s)Available

49 Days or more

φ21
1 Piece(s)Available

49 Days or more

φ22
1 Piece(s)Available

49 Days or more

φ23
1 Piece(s)Available

49 Days or more

φ24
1 Piece(s)Available

49 Days or more

φ25
1 Piece(s)Available

49 Days or more

φ26
1 Piece(s)Available

49 Days or more

φ 27
1 Piece(s)Available

49 Days or more

φ28
1 Piece(s)Available

49 Days or more

φ29
1 Piece(s)Available

49 Days or more

φ30

Loading...

  1. 1

Basic Information

Product Type Limit Plug Gauge Material Gauge Part: Ceramic, Shank Part: Aluminum Features · A gauge with an external shape design based on maximum tolerance measurements and minimum tolerance measurements in order to achieve compatibility for engagement of slots and shafts. · Since the unit has been prepared with measurements for both open and close on one side, there is no need to change the orientation of the gauge to reduce the effort and improve inspection efficiency.
Application Hole Diameter Inspection

Additional Products in this Category

Tech Support