(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Limit Plug Gauge
•Feature: · A gauge with an external shape design based on maximum tolerance measurements and minimum tolerance measurements in order to achieve compatibility for engagement of slots and shafts. · Since the unit has been prepared with measurements f
•Application: Hole Diameter Inspection
•Material: Gauge Part: Cemented Carbide, Shank Part: Aluminum
Part Number |
---|
SPTLP-10 |
SPTLP-11 |
SPTLP-12 |
SPTLP-13 |
SPTLP-14 |
SPTLP-15 |
SPTLP-16 |
SPTLP-17 |
SPTLP-18 |
SPTLP-19 |
SPTLP-20 |
SPTLP-21 |
SPTLP-22 |
SPTLP-23 |
SPTLP-24 |
SPTLP-25 |
SPTLP-26 |
SPTLP-27 |
SPTLP-28 |
SPTLP-29 |
SPTLP-30 |
Loading...
Product Type | Limit Plug Gauge | Material | Gauge Part: Cemented Carbide, Shank Part: Aluminum | Features | · A gauge with an external shape design based on maximum tolerance measurements and minimum tolerance measurements in order to achieve compatibility for engagement of slots and shafts. · Since the unit has been prepared with measurements for both open and close on one side, there is no need to change the orientation of the gauge to reduce the effort and improve inspection efficiency. |
---|---|---|---|---|---|
Application | Hole Diameter Inspection |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy