| 1 Piece(s) | Available |
9 Days or more
| M10 | 1.5 | 11 | 21.0 | 8.5 | 5.5 | 6.00 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M10 | 1.5 | 11 | 32.5 | 20.0 | 5.5 | 6.00 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M10 | 1.5 | 11 | 42.5 | 30.0 | 5.5 | 6.00 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
14 Days or more
| M12 | 1.5 | 13 | 23.0 | 8.5 | 6.5 | 7.00 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M12 | 1.5 | 13 | 34.5 | 20.0 | 6.5 | 7.00 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M12 | 1.5 | 13 | 44.5 | 30.0 | 6.5 | 7.00 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M12 | 1.75 | 13 | 23.0 | 8.5 | 6.5 | 7.00 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M12 | 1.75 | 13 | 34.5 | 20.0 | 6.5 | 7.00 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
14 Days or more
| M12 | 1.75 | 13 | 44.5 | 30.0 | 6.5 | 7.00 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M1 | 0.25 | 2 | 13.5 | 10 | 1.50 | 1 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M1 | 0.25 | 2 | 23.5 | 20.0 | 1.50 | 1 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M14 | 1.5 | 15 | 23.5 | 8.5 | 6.5 | 7.50 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M14 | 1.5 | 15 | 35.0 | 20.0 | 6.5 | 7.50 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
13 Days or more
| M14 | 1.5 | 15 | 45.0 | 30.0 | 6.5 | 7.50 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M16 | 1.5 | 17 | 23.5 | 8.5 | 6.5 | 7.50 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M16 | 1.5 | 17 | 35.0 | 20.0 | 6.5 | 7.50 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M16 | 1.5 | 17 | 45.0 | 30.0 | 6.5 | 7.50 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
13 Days or more
| M18 | 1.5 | 19 | 24.5 | 8.5 | 7.00 | 8.00 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
14 Days or more
| M18 | 1.5 | 19 | 36.0 | 20.0 | 7.00 | 8.00 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
10 Days or more
| M18 | 1.5 | 19 | 46.0 | 30.0 | 7.00 | 8.00 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M2 | 0.4 | 3 | 10 | 4.5 | 2.50 | 2.00 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
14 Days or more
| M2 | 0.4 | 3 | 25.5 | 20.0 | 2.50 | 2.00 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
14 Days or more
| M2 | 0.4 | 3 | 35.5 | 30.0 | 2.50 | 2.00 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
8 Days or more
| M3 | 0.5 | 4 | 12.0 | 5.0 | 3.50 | 2.50 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M3 | 0.5 | 4 | 27.0 | 20.0 | 3.50 | 2.50 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M3 | 0.5 | 4 | 37.0 | 30.0 | 3.50 | 2.50 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M4 | 0.7 | 5 | 14 | 6 | 3.50 | 3.50 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M4 | 0.7 | 5 | 28.0 | 20.0 | 3.50 | 3.50 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M4 | 0.7 | 5 | 38.0 | 30.0 | 3.50 | 3.50 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
8 Days or more
| M5 | 0.8 | 6 | 16.0 | 7.0 | 4 | 4.00 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M5 | 0.8 | 6 | 29.0 | 20.0 | 4 | 4.00 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M5 | 0.8 | 6 | 39.0 | 30.0 | 4 | 4.00 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
8 Days or more
| M6 | 1 | 7 | 18 | 8 | 4 | 5.00 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M6 | 1 | 7 | 30.0 | 20.0 | 4 | 5.00 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
9 Days or more
| M6 | 1 | 7 | 40.0 | 30.0 | 4 | 5.00 | Runout of measurement part and threaded part: 0.02 mm or less |
| 1 Piece(s) | Available |
8 Days or more
| M8 | 1.25 | 9 | 19 | 8.5 | 4.50 | 5.00 | Runout of measurement part and threaded part: 0.01 mm or less |
| 1 Piece(s) | Available |
8 Days or more
| M8 | 1.25 | 9 | 30.5 | 20.0 | 4.50 | 5.00 | Movement of measurement part and threaded part: 0.015 mm or less |
| 1 Piece(s) | Available |
8 Days or more
| M8 | 1.25 | 9 | 40.5 | 30.0 | 4.50 | 5.00 | Runout of measurement part and threaded part: 0.02 mm or less |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy