(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Vise - Brass Gauge Holder, PV-A/PV-B

Pin Vise - Brass Gauge Holder, PV-A/PV-B

Click this image to zoom it.

  • Pin Vise - Brass Gauge Holder, PV-A/PV-B
  • Example of Use
  • Volume Discount

•Product Model: Holder
•Set/Single Item Classfication: Single Item
•Material: Others
•Material: Brass / nickel plating
•Application: As a Pin Gauge Holder

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PV-0A
PV-0B
PV-1A
PV-1B
PV-2A
PV-2B
PV-3A
PV-3B
PV-4A
PV-4B
PV-5A
PV-5B
PV-6A
PV-6B
PV-7A
PV-7B
PV-8A
PV-8B
PV-9A
PV-9B
Part NumberMinimum order quantityVolume DiscountDays to Ship Usable Pin Gauge Size Mass
(g)
Fastening ring Grip Collet
1 Piece(s)Available

Same day

Stock

0.200~0.50030B1B2B00
1 Piece(s)Available

8 Days or more

0.500~1.00030B1B2B01
1 Piece(s)Available

8 Days or more

1.000~1.50030B1B2B3
1 Piece(s)Available

8 Days or more

1.500~2.00030B1B2B4
1 Piece(s)Available

8 Days or more

2.000~2.50030B1B2B5
1 Piece(s)Available

8 Days or more

2.500~3.00030B1B2B6
1 Piece(s)Available

8 Days or more

3.000~3.50040B7B8B9
1 Piece(s)Available

8 Days or more

3.500~4.00040B7B8B10
1 Piece(s)Available

8 Days or more

4.000~4.50040B7B8B11
1 Piece(s)Available

8 Days or more

4.500~5.00040B7B8B12
1 Piece(s)Available

8 Days or more

5.000~5.50070B13B14B15
1 Piece(s)Available

8 Days or more

5.500~6.00080B13B14B16
1 Piece(s)Available

9 Days or more

6.000~6.50080B13B14B17
1 Piece(s)Available

8 Days or more

6.500~7.00080B13B14B18
1 Piece(s)Available

8 Days or more

7.000~7.500110B19B20B21
1 Piece(s)Available

9 Days or more

7.500~8.000110B19B20B22
1 Piece(s)Available

9 Days or more

8.000~8.500110B19B20B23
1 Piece(s)Available

8 Days or more

8.500~9.000110B19B20B24
1 Piece(s)Available

10 Days or more

9.000~9.500110B19B20B25
1 Piece(s)Available

9 Days or more

9.500~10.00110B19B20B26

Loading...

  1. 1

Basic Information

Product Type Holder Set / Single Item Category Single Item Material Other
Other materials Brass / nickel plating Application As a Pin Gauge Holder Specifications Holding Range: 0.5 mm
Features Can be inspected as a limit gauge by holding a pin gauge on the stop (red line) as per the figure.

Additional Products in this Category

Tech Support