(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Pin Gauge
•Set/Single Item Classfication: Set Product
•Material: Ceramic
•Package Numbers (Book): 51
•Dimension classification (mm): 0.01 increment
Part Number |
---|
CAG-0B |
CAG-1A |
CAG-1B |
CAG-2A |
CAG-2B |
CAG-3A |
CAG-3B |
CAG-4A |
CAG-4B |
CAG-5A |
CAG-5B |
CAG-6A |
CAG-6B |
CAG-7A |
CAG-7B |
CAG-8A |
CAG-8B |
CAG-9A |
CAG-9B |
Loading...
Product Type | Pin gauge | Set / Single Item Category | Set Product | Material | Ceramic |
---|---|---|---|---|---|
Package numbers(Book) | 51 | Dimensions classification(mm) | 0.01 increment | Diameter precision(μm) | ±1 |
Roundness Cylindricity(μm) | 0.8 | Note | It is a set of plastic shank embedded with ceramic CAA pin gauge. | Features | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · The material has a thermal expansion coefficient that is about same as that of steel. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · There is little change in plasticity due to scratches or dents and there are no burrs or bulking. · The upper surface is lapping finished. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy