| 1 Piece(s) | Available |
27 Days or more
| 0.50~1.00 | 38 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. |
| 1 Piece(s) | Available |
27 Days or more
| 1.00~1.50 | 38 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 1.50~2.00 | 38 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 2.00~2.50 | 38 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 2.50~3.00 | 38/50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 3.00~3.50 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 3.50~4.00 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 4.00~4.50 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 4.50~5.00 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 5.00~5.50 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 5.50~6.00 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 6.00~6.50 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 6.50~7.00 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 7.00~7.50 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 7.50~8.00 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 8.00~8.50 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 8.50~9.00 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 9.00~9.50 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
| 1 Piece(s) | Available |
27 Days or more
| 9.50~10.00 | 50 | · The material has exceptional abrasion resistance in comparison with steel and is extremely resistant to aging. · No need to worry about rust or corrosion, with extremely simple maintenance and management after use. · No need to worry about it becoming magnetically charged, as it is made of non-magnetic material. · The upper surface is lapping treated. The nominal dimensions are laser marked on the pin gauge for measurements of 1.5 mm and greater. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy