(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Pin Gauge
•Set/Single Item Classfication: Set Product
•Material: Carbide
•Package Numbers (Book): 51
•Dimension classification (mm): 0.01 increment
Part Number |
---|
TAG-0B |
TAG-1A |
TAG-1B |
TAG-2A |
TAG-2B |
TAG-3A |
TAG-3B |
TAG-4A |
TAG-4B |
TAG-5A |
TAG-5B |
TAG-6A |
TAG-6B |
TAG-7A |
TAG-7B |
TAG-8A |
TAG-8B |
TAG-9A |
TAG-9B |
Loading...
Product Type | Pin gauge | Set / Single Item Category | Set Product | Material | Carbide |
---|---|---|---|---|---|
Package numbers(Book) | 51 | Dimensions classification(mm) | 0.01 increment | Other materials | Gauge Material: Cemented Carbide |
Diameter precision(μm) | ±1 | Hardness(HV) | 1200 | Roundness Cylindricity(μm) | 0.8 |
Note | It is a set of carbide TAA pin gauge embedded in a plastic shank. | Features | · Bending does not result in dimensional changes. (Creases · Bloating at bends) · Gauge management is easy. · The upper surface is mirror lapping finished. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy