(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Gauge Set - Carbide, TAA Series

Pin Gauge Set - Carbide, TAA Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin Gauge Set - Carbide, TAA Series
  • Pin Gauge Set - Carbide, TAA Series
  • Volume Discount

•Product Model: Pin Gauge
•Set/Single Item Classfication: Set Product
•Material: Carbide
•Package Numbers (Book): 51
•Dimension classification (mm): 0.01 increment

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TAA-0B
TAA-1A
TAA-1B
TAA-2A
TAA-2B
TAA-3A
TAA-3B
TAA-4A
TAA-4B
TAA-5A
TAA-5B
TAA-6A
TAA-6B
TAA-7A
TAA-7B
TAA-8A
TAA-8B
TAA-9A
TAA-9B
Part NumberMinimum order quantityVolume DiscountDays to Ship Gauge Diameter Overall Length L
(mm)
1 Piece(s)Available

27 Days or more

0.50~1.0030/38
1 Piece(s)Available

27 Days or more

1.00~1.5038
1 Piece(s)Available

27 Days or more

1.50~2.0038
1 Piece(s)Available

27 Days or more

2.00~2.5038
1 Piece(s)Available

27 Days or more

2.50~3.0038/50
1 Piece(s)Available

27 Days or more

3.00~3.5050
1 Piece(s)Available

27 Days or more

3.50~4.0050
1 Piece(s)Available

27 Days or more

4.00~4.5050
1 Piece(s)Available

27 Days or more

4.50~5.0050
1 Piece(s)Available

27 Days or more

5.00~5.5050
1 Piece(s)Available

27 Days or more

5.50~6.0050
1 Piece(s)Available

27 Days or more

6.00~6.5050
1 Piece(s)Available

27 Days or more

6.50~7.0050
1 Piece(s)Available

27 Days or more

7.00~7.5050
1 Piece(s)Available

27 Days or more

7.50~8.0050
1 Piece(s)Available

27 Days or more

8.00~8.5050
1 Piece(s)Available

27 Days or more

8.50~9.0050
1 Piece(s)Available

27 Days or more

9.00~9.5050
1 Piece(s)Available

27 Days or more

9.50~10.0050

Loading...

  1. 1

Basic Information

Product Type Pin gauge Set / Single Item Category Set Product Material Carbide
Package numbers(Book) 51 Dimensions classification(mm) 0.01 increment Diameter precision(μm) ±1
Hardness(HV) 1200 Roundness Cylindricity(μm) 0.8 Features · Superior abrasion resistance and economical, with the service life extending to about 20 to 30 times that of steel. (100 times for honing work) · There is little impact from temperature, as thermal expansion coefficients are small. · No need to worry about scratching of the surface due to a high degree of hardness.

Additional Products in this Category

Tech Support