(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Pin Gauge
•Set/Single Item Classfication: Set Product
•Material: Gauge Steel
•Dimension classification (mm): 0.01 mm gauge
•Feature: · This is a set consisting of a plastic shank with AA series pin gauge embedded. · Measurements can be taken with bare hands and no contamination is transferred onto the gauge from hands since the unit is provided with a shank. Furthermore
Part Number |
---|
AG-0A |
AG-0B |
AG-1A |
AG-1B |
AG-2A |
AG-2B |
AG-3A |
AG-3B |
AG-4A |
AG-4B |
AG-5A |
AG-5B |
AG-6A |
AG-6B |
AG-7A |
AG-7B |
AG-8A |
AG-8B |
AG-9A |
AG-9B |
Loading...
Product Type | Pin gauge | Set / Single Item Category | Set Product | Material | Gauge Steel |
---|---|---|---|---|---|
Dimensions classification(mm) | 0.01 mm gauge | Diameter precision(μm) | ±1.0 | Hardness(HV) | 650 or more |
Roundness Cylindricity(μm) | 0.5 | Features | · This is a set consisting of a plastic shank with AA series pin gauge embedded. · Measurements can be taken with bare hands and no contamination is transferred onto the gauge from hands since the unit is provided with a shank. Furthermore, there is less temperature variation due to body temperature and it is easily handled. · The gauge size is impressed on the shank. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy