(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Pin Gauge Set - Steel, PG Series

Pin Gauge Set - Steel, PG Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin Gauge Set - Steel, PG Series
  • Pin Vise Not Included
  • Volume Discount

•Product Model: Pin Gauge
•Set/Single Item Classfication: Set Product
•Material: Gauge Steel
•Hardness (hv): 650 or more
•Roundness Cylindricity (µm): 1.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PG-00-MINUS
PG-00-PLUS
PG-0-MINUS
PG-0-PLUS
PG-1-MINUS
PG-1-PLUS
PG-2A-MINUS
PG-2A-PLUS
PG-2B-MINUS
PG-2B-PLUS
PG-2C-MINUS
PG-2C-PLUS
PG-3-MINUS
PG-3-PLUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Gauge Diameter Package numbers
(Book)
Dimensions classification
(mm)
Overall Length L
(mm)
1 Piece(s)Available

9 Days or more

0.100~0.290200.010 increment20/40
1 Piece(s)Available

9 Days or more

0.100~0.290200.010 increment20/40
1 Piece(s)Available

8 Days or more

0.300~1.525500.025 increment40/50
1 Piece(s)Available

9 Days or more

0.300~1.525500.025 increment40/50
1 Piece(s)Available

8 Days or more

1.550~6.2751900.025 increment50
1 Piece(s)Available

8 Days or more

1.550~6.2751900.025 increment50
1 Piece(s)Available

8 Days or more

6.300~9.7751400.025 increment50
1 Piece(s)Available

13 Days or more

6.300~9.7751400.025 increment50
1 Piece(s)Available

9 Days or more

9.800~12.5251100.025 increment50
1 Piece(s)Available

9 Days or more

9.800~12.5251100.025 increment50
1 Piece(s)Available

9 Days or more

12.550~12.975180.025 increment50
1 Piece(s)Available

9 Days or more

12.550~12.975180.025 increment50
1 Piece(s)Available

9 Days or more

13.000~19.000610.100 increment50
1 Piece(s)Available

9 Days or more

13.000~19.000610.100 increment50

Loading...

  1. 1

Basic Information

Product Type Pin gauge Set / Single Item Category Set Product Material Gauge Steel
Hardness(HV) 650 or more Roundness Cylindricity(μm) 1.5

Additional Products in this Category

Tech Support