(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Pin Gauge Set - Steel, AS Series

Pin Gauge Set - Steel, AS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin Gauge Set - Steel, AS Series
  • Pin Gauge Set - Steel, AS Series
  • Volume Discount

•Product Model: Pin Gauge
•Set/Single Item Classfication: Set Product
•Package Numbers (Book): 55
•Dimension classification (mm): 0.010 increment

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AS-2
AS-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Gauge Diameter
1 Piece(s)Available

27 Days or more

5.950~6.050、6.950~7.050、7.950~8.050、8.950~9.050、9.950~10.05
1 Piece(s)Available

27 Days or more

10.95~11.05、11.95~12.05、12.95~13.05、13.95~14.05、14.95~15.05

Loading...

  1. 1

Basic Information

Product Type Pin gauge Set / Single Item Category Set Product Package numbers(Book) 55
Dimensions classification(mm) 0.010 increment

Additional Products in this Category

Tech Support