(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Gauge Set - Steel, AP Series

Pin Gauge Set - Steel, AP Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin Gauge Set - Steel, AP Series
  • Pin Gauge Set - Steel, AP Series
  • Volume Discount

•Product Model: Pin Gauge
•Set/Single Item Classfication: Set Product
•Dimension classification (mm): 0.100 increment

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-1
AP-2
AP-3
AP-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Gauge Diameter Package numbers
(Book)
1 Piece(s)Available

27 Days or more

1.000~5.00041
1 Piece(s)Available

27 Days or more

5.000~10.00051
1 Piece(s)Available

27 Days or more

10.000~15.0051
1 Piece(s)Available

27 Days or more

15.00~20.0051

Loading...

  1. 1

Basic Information

Product Type Pin gauge Set / Single Item Category Set Product Dimensions classification(mm) 0.100 increment

Additional Products in this Category

Tech Support