(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Gauge Set - Steel, AAP Series

Pin Gauge Set - Steel, AAP Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin Gauge Set - Steel, AAP Series
  • Pin Gauge Set - Steel, AAP Series
  • Volume Discount

•Product Model: Pin Gauge
•Set/Single Item Classfication: Set Product
•Package Numbers (Book): 51
•Dimension classification (mm): 0.010 increment
•Feature: · A set of piece combinations that are frequently used.* Pin vise is not included.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AAP-0B
AAP-1A
AAP-1B
AAP-2A
AAP-2B
AAP-3A
AAP-3B
AAP-4A
AAP-4B
AAP-5A
AAP-5B
AAP-6A
AAP-6B
AAP-7A
AAP-7B
AAP-8A
AAP-8B
AAP-9A
AAP-9B
Part NumberMinimum order quantityVolume DiscountDays to Ship Gauge Diameter
1 Piece(s)Available

27 Days or more

0.505~1.005
1 Piece(s)Available

27 Days or more

1.005~1.505
1 Piece(s)Available

27 Days or more

1.505~2.005
1 Piece(s)Available

27 Days or more

2.005~2.505
1 Piece(s)Available

27 Days or more

2.505~3.005
1 Piece(s)Available

27 Days or more

3.005~3.505
1 Piece(s)Available

27 Days or more

3.505~4.005
1 Piece(s)Available

27 Days or more

4.005~4.505
1 Piece(s)Available

27 Days or more

4.505~5.005
1 Piece(s)Available

27 Days or more

5.005~5.505
1 Piece(s)Available

27 Days or more

5.505~6.005
1 Piece(s)Available

27 Days or more

6.005~6.505
1 Piece(s)Available

27 Days or more

6.505~7.005
1 Piece(s)Available

27 Days or more

7.005~7.505
1 Piece(s)Available

27 Days or more

7.505~8.005
1 Piece(s)Available

27 Days or more

8.005~8.505
1 Piece(s)Available

27 Days or more

8.505~9.005
1 Piece(s)Available

27 Days or more

9.005~9.505
1 Piece(s)Available

27 Days or more

9.505~10.005

Loading...

  1. 1

Basic Information

Product Type Pin gauge Set / Single Item Category Set Product Package numbers(Book) 51
Dimensions classification(mm) 0.010 increment Features · A set of piece combinations that are frequently used.* Pin vise is not included.

Additional Products in this Category

Tech Support