(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Pin Gauge
•Set/Single Item Classfication: Set Product
•Dimension classification (mm): 0.050 increment
•Feature: · A set of piece combinations that are frequently used.* Pin vise is not included.
Part Number |
---|
AH-0 |
AH-1 |
AH-2 |
AH-3 |
AH-4 |
AH-5 |
AH-6 |
AH-7 |
AH-8 |
Loading...
Product Type | Pin gauge | Set / Single Item Category | Set Product | Dimensions classification(mm) | 0.050 increment |
---|---|---|---|---|---|
Features | · A set of piece combinations that are frequently used.* Pin vise is not included. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy