(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Dial Gauge - Durometer Holder Stand

Dial Gauge - Durometer Holder Stand

Click this image to zoom it.

Move the mouse over the image to zoom

  • DMS-D
  • Example of Use
  • Volume Discount

•Use: Dial Gauge Rack
•Application: Durometer Holder Stand
•Material: Post, Weight: Iron,Base: Cast Iron
•Feature: Measurement pressure can be kept constant by using it with durometer attached.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DMS-AE
DMS-D
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Model
1 Piece(s)Available

14 Days or more

ADM-A、ADM-E
1 Piece(s)Available

10 Days or more

ADM-D

Loading...

  1. 1

Basic Information

Application Dial Gauge Stand Application Durometer Holder Stand Material Post, Weight: Iron,Base: Cast Iron
Features Measurement pressure can be kept constant by using it with durometer attached.

Additional Products in this Category

Tech Support