(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Limit Mark Stickers

Dial Gauge - Limit Mark Stickers

Click this image to zoom it.

Move the mouse over the image to zoom

  • DI-LMS
  • Example of Use
  • Volume Discount

•Use: Parts
•Application: · Suitable for OK/NG determinations in measurement inspections using a dial gauge.
•Material: Transparent Povic #100Rt-H (Strong adhesive peelable)
•Feature: Since the NG range is visually easy to understand, it is optimal for inspection processes in mass production. With convenient arrow stamp for memo seals, short hand seals, and alert point setting, etc.
•Mass (g): 20

PDF

Part Number

Configured Part Number is shown.

DI-LMS

 
Part Number
DI-LMS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Application Parts Application · Suitable for OK/NG determinations in measurement inspections using a dial gauge. Material Transparent Povic #100Rt-H (Strong adhesive peelable)
Features Since the NG range is visually easy to understand, it is optimal for inspection processes in mass production. With convenient arrow stamp for memo seals, short hand seals, and alert point setting, etc. Mass(g) 20 Supplement Includes 10 sheets for the following types of dial gauge: cover plate outer diameter φ52 mm or greater, seal outer diameter: φ51.5 mm for long needle and φ10 mm for short needle

Please check the type/dimensions/specifications of the part DI-LMS in the Dial Gauge - Limit Mark Stickers series.

Additional Products in this Category

Tech Support