(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometers - Micrometer Head, 0-15 mm Range

Micrometers - Micrometer Head, 0-15 mm Range

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1719-350
  • 1709-050
  • Volume Discount

•Model: Micrometer Head
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): ~ 15
•With / Without measurement data output terminal: Not Included
•Measuring Range (mm): 0~15

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1002-250
1009-350
1012-250
1019-350
1709-050
1709-350
1719-050
1719-350
Part NumberMinimum order quantityVolume DiscountDays to Ship Stem shape Overall Length L
(mm)
Tip Shape Spindle
(mm)
Nut Diameter
(mm)
Thimble Diameter
(mm)
Features 2
1 Piece(s)Available

8 Days or more

Straight Stem61Planeφ 5 x 17-13.5-
1 Piece(s)Available

9 Days or more

Stem w/ Nut61Planeφ 5 x 17φ14×413.5-
1 Piece(s)Available

9 Days or more

Straight Stem61Spherical (SR4)φ 5 x 17-13.5-
1 Piece(s)Available

8 Days or more

Stem w/ Nut61Spherical (SR4)φ 5 x 17φ14×413.5-
1 Piece(s)Available

9 Days or more

Straight Stem / with Clamp75.5Planeφ6.5×17-15The Measuring Surface Comes with a Hardened Tip That Resists Wear
1 Piece(s)Available

8 Days or more

Stem w/ Nut, w/ Clamp75.5Planeφ6.5×17φ14×415The Measuring Surface Comes with a Hardened Tip That Resists Wear
1 Piece(s)Available

9 Days or more

Straight Stem / with Clamp75.5Spherical (SR4)φ6.5×17-15The Measuring Surface Comes with a Hardened Tip That Resists Wear
1 Piece(s)Available

8 Days or more

Stem w/ Nut, w/ Clamp75.5Spherical (SR4)φ6.5×17φ14×415The Measuring Surface Comes with a Hardened Tip That Resists Wear

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measurement Length (Range Selection)(mm) ~15
Output terminal for measuring data: with or without NA Measuring Range(mm) 0~15 Minimum graduation(mm) 0.01
Maximum Tolerance(μm) 4 Mass(g) 60 Stem(mm) φ9.5×9.5
Material Thimble, others: Alloy tool steel, Spindle: High carbon chromium bearing steel Features 1 Standard small, general use series with measurement range of 0 to 15 mm. Application · May be mounted on precision equipment or precision machinery for measurements, feeding, or positioning

Additional Products in this Category

Tech Support