(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometers - Micrometer Head, 0-13 mm Range

Micrometers - Micrometer Head, 0-13 mm Range

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1002-050
  • 1702-350
  • Volume Discount

Micrometer head that can be used as a feeder or stopper when attached to other measuring instruments.
[Features]
· Standard small, general use series with measurement range of 0 to 13 mm.
· The size of spindle is φ5 (diameter 5 mm) x φ17 (diameter 17 mm).
· Stem φ9.5 (diameter 9.5 mm) x φ9.5 (diameter 9.5 mm), thimble diameter 13 mm.
· The thimble and other parts are made of alloy tool steel, while the spindle is made of high-carbon chrome bearing steel.
[Applications]
· Attached to precision instruments and precision machinery and used for measurement, feeding, positioning, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1002-350
1702-350
1712-050
1712-350
Part NumberMinimum order quantityVolume DiscountDays to Ship Stem shape Overall Length L
(mm)
Tip Shape Nut Diameter
(mm)
1 Piece(s)Available

9 Days or more

Stem w/ Nut58.5Planeφ14×4
1 Piece(s)Available

8 Days or more

Stem w/ Nut, w/ Clamp67Planeφ14×4
1 Piece(s)Available

9 Days or more

Straight Stem / with Clamp67Spherical (SR4)-
1 Piece(s)Available

8 Days or more

Stem w/ Nut, w/ Clamp67Spherical (SR4)φ14×4

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measurement Length (Range Selection)(mm) ~15
Output terminal for measuring data: with or without NA Measuring Range(mm) 0~13 Minimum graduation(mm) 0.01
Maximum Tolerance(μm) 4 Mass(g) 40 Spindle(mm) φ 5 x 17
Stem(mm) φ9.5×9.5 Thimble Diameter(mm) 13 Material Thimble, others: Alloy tool steel, Spindle: High carbon chromium bearing steel
Features 1 Standard small, general use series with measurement range of 0 to 13 mm. Application · May be mounted on precision equipment or precision machinery for measurements, feeding, or positioning

Additional Products in this Category

Tech Support