(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometers - Setting Standards, Various Lengths

Micrometers - Setting Standards, Various Lengths

Click this image to zoom it.

Move the mouse over the image to zoom

  • Left: A010-25, Right: A020-50
  • A030-75
  • A070-175
  • A080-200
  • Volume Discount

•Model: Accessories
•Material: Main Body: High Carbon Chromium Bearing Steel; Handle: Plastic
•Application: Useful for adjusting reference point of outside micrometer.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A010-25
A020-50
A030-75
A040-100
A050-125
A060-150
A070-175
A080-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Micrometer Used Maximum allowable error
(μm)
1 Piece(s)Available

8 Days or more

For 25-502
1 Piece(s)Available

8 Days or more

For 50 to 752
1 Piece(s)Available

13 Days or more

For 75 To 1002.5
1 Piece(s)Available

13 Days or more

For 100 to 1253
1 Piece(s)Available

9 Days or more

For 125 to 1503.5
1 Piece(s)Available

8 Days or more

For 150 to 1754
1 Piece(s)Available

9 Days or more

For 175 to 2004.5
1 Piece(s)Available

9 Days or more

For 200-2255

Loading...

  1. 1

Basic Information

Type Accessory Material Main Body: High Carbon Chromium Bearing Steel; Handle: Plastic Application Useful for adjusting reference point of outside micrometer.

Additional Products in this Category

Tech Support