(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Parts for Height Gauge
•Application: · Scriber for height gauge.
•Material: Stainless Steel
•Feature 1: Includes a Carbide Tip Bit
•Mass (kg): 0.045
Product Type | Parts for Height Gauge | Mass(kg) | 0.045 | Compatible Model | VHK-20KDS、VHK-30KDS、VHK-15、VHK-20、VHK-30、VHK-60 |
---|---|---|---|---|---|
Application | · Scriber for height gauge. | Material | Stainless Steel | Features 1 | Includes a Carbide Tip Bit |
Please check the type/dimensions/specifications of the part SVH-1520 in the Height Gauge Accessories - Scriber, Stainless Steel, SVH series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy