(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Series Carbide Square End Mill, 4 Flutes

V Series Carbide Square End Mill, 4 Flutes
  • Volume Discount

[Features]
· Carbide blade reduces blade tip wear during machining

Part Number

Configured Part Number is shown.

Part Number
PRV-T01M4
PRV-T06M4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
1 Piece(s)Available

8 Days or more

134
1 Piece(s)Available

8 Days or more

6126
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel Number of Flutes(sheet) 4 Model Square
Coating TiAlN Overall Length (L)(mm) 50 Helix Angle (θ) Powerful Torsion (45°-60°)
Torsion Angle Details (θ)(°) 45 Blade tip tolerance(mm) 0~-0.02 Notes Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.
Supplement Reduced blade tip wear during machining.

Additional Products in this Category

Tech Support