(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Taper Gauges - Multiple Application Type with Straight Edge, Stainless Steel, 700SKD

Taper Gauges - Multiple Application Type with Straight Edge, Stainless Steel, 700SKD

Click this image to zoom it.

Move the mouse over the image to zoom

  • Taper Gauge
  • Straight Ruler
  • Volume Discount

•Measurement Range (mm): 1~15
•Application: Measurement of slots/gaps/hole diameters, etc., measurement of length.
•Scale interval (mm): 0.1
•Taper Angle: 7 Degrees 9 Minutes 10 Seconds
•Mass (g): 40

PDF

Part Number

Configured Part Number is shown.

700SKD

 
Part Number
700SKD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Measurement range(mm) 1~15 Scale interval(mm) 0.1 Taper angle 7 Degrees 9 Minutes 10 Seconds
Mass(g) 40 Material Quenched Stainless Steel (SUS420J2) Instrumental Error(mm) ±0.05
Overall Length(mm) 148.5 Specifications [Linear scale] Measuring range: 0 to 130 mm; Instrumental error: ±0.13 mm; Scale interval: 0.5 mm; Overall length: 155 mm Features 1 A taper gauge (#700 1-15) and 130 mm straight scale set, with a clip convenient for portable use. The straight scale can be used just by reversing, and its step scale is easy to see 1 mm units. Silver finished.
Application Measurement of slots/gaps/hole diameters, etc., measurement of length.

Please check the type/dimensions/specifications of the part 700SKD in the Taper Gauges - Multiple Application Type with Straight Edge, Stainless Steel, 700SKD series.

Additional Products in this Category

Tech Support