(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Inside Protractor

Inside Protractor

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Analog Goniometer
•Measurement Range: 0 ~ 90°
•Minimum Display (°): 1
•Precision (°): ±0.5
•Material: Stainless steel (SUS410)

PDF

Part Number

Configured Part Number is shown.

IP-90

 
Part Number
IP-90
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Analog Angle Meter Measurement range 0~90° Minimum Display(°) 1
Precision(°) ±0.5 Material Stainless steel (SUS410) Measurement range details 10~90°
Mass(g) 43

Please check the type/dimensions/specifications of the part IP-90 in the Inside Protractor series.

Additional Products in this Category

Tech Support