(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum 4-Size Ratchet Wrench

Aluminum 4-Size Ratchet Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Inner socket has a titanium plated finish.
· It is compact and super-lightweight.
· With safety rope hole.

Part Number

Configured Part Number is shown.

Part Number
SRF1A
SRF3A
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Inner Socket Duplex Width Dimensions
(mm)
Outer Socket Width Across Flats Dimension
(mm)
Supplement 1 Mass
(g)
1 Piece(s)Available

8 Days or more

19810×13×14×1710、1314、17* The spike is not bent.196
1 Piece(s)Available

8 Days or more

24017×19×21×2417、1921、24-310

Loading...

  1. 1

Basic Information

Model Multi-function wrench Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support