(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Plate Material, Made of Aluminum, Stainless Steel or Copper

Part Number

Configured Part Number is shown.

2-9270-08

Part Number
2-9270-08
Part NumberMinimum order quantityVolume DiscountDays to Ship Quantity
1 Piece(s)

9 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Material Material Aluminum Width(mm) 200
Length(mm) 300 Thickness(mm) 3 Manufacturer Product Name Aluminum Sheet Material HA3230
Detailed Material AL (Aluminum) Specifications Melting point (reference value) 659 Specific Gravity Approximately 2.70
Quantity 1 pc.

Please check the type/dimensions/specifications of the part 2-9270-08 in the Metal Plate Material, Made of Aluminum, Stainless Steel or Copper series.

Additional Products in this Category

Tech Support