(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Assorted Files【5 Pieces Per Package】

Assorted Files
  • Volume Discount

[Features]
· The tip color is different depending on the filing coarseness, for easy identification (second cut/green, smooth cut/yellow).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3-1789-02
3-1789-04
3-1789-06
3-1789-07
3-1789-09
3-1789-10
3-1789-11
3-1789-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Roughness of the Grain Details Type Blade Length
(mm)
Number Contained In A Packet Manufacturer Product Name Manufacturer Model Number

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

215FineFlat1101 Set (5 pcs)Assorted files HI00503: Flat, Fine file, 1 set (5 pieces)HI00503

5 Pieces Per Package

1 Pack(s)

8 Days or more

215FineSemi-Circular1101 Set (5 pcs)Assorted files HA00503: Half round, Fine file, 1 set (5 pieces)HA00503

5 Pieces Per Package

1 Pack(s)

8 Days or more

215FineRound1101 Set (5 pcs)Assorted files MA00503: Round, Fine file, 1 set (5 pieces)MA00503

5 Pieces Per Package

1 Pack(s)

8 Days or more

200Second cutFlat1001 Set (8 pcs)Assorted files HI00802: Flat, Middle rough file, 1 set (8 pieces)HI00802

5 Pieces Per Package

1 Pack(s)

8 Days or more

200Second cutSemi-Circular1001 Set (8 pcs)Assorted files HA00802: Half round, Middle rough file, 1 set (8 pieces)HA00802

5 Pieces Per Package

1 Pack(s)

8 Days or more

200FineSemi-Circular1001 Set (8 pcs)Assorted files HA00803: Half round, Fine file, 1 set (8 pieces)HA00803

5 Pieces Per Package

1 Pack(s)

8 Days or more

200Second cutRound1001 Set (8 pcs)Assorted files MA00802: Round, Middle rough file, 1 set (8 pieces)MA00802

5 Pieces Per Package

1 Pack(s)

8 Days or more

200FineRound1001 Set (8 pcs)Assorted files MA00803: Round, Fine file, 1 set (8 pieces)MA00803

Loading...

  1. 1

Basic Information

Model Assorted files Product Model Ironwork Type Single Item / Set Packed Goods
Material SKS-8

Additional Products in this Category

Tech Support