(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C Type Clamp

C Type Clamp
  • Volume Discount

[Features]
· C-type clamp that fixes the target object to the workbench
· C Shaped Small Vise

Part Number

Configured Part Number is shown.

CR-SM24SP

Part Number
CR-SM24SP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Pocket(mm) 420 Operating Range(mm) 0~350 Standard(Inch) 24
Width(mm) 100

Additional Products in this Category

Tech Support