(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Clamp - for Iron Working, CR-J01-2008

L-Clamp - for Iron Working, CR-J01-2008
  • Volume Discount

[Features]
·This is an L-clamp for iron workers used to fix the base material.
·High-strength heat treatment is applied to the entire body.
[Applications]
·Core work/tension 2500 N

Part Number

Configured Part Number is shown.

CR-J01-2008

Part Number
CR-J01-2008
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 200 Pocket(mm) 80 Frame Dimensions(mm) 15.5×7.5
Clamping Capacity(N) 2500

Additional Products in this Category

Tech Support