(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

L-Clamp (for Woodworking)

L-Clamp (for Woodworking)
  • Volume Discount

[Features]
· Powerful woodwork L clamp used to affix base materials.
· A rubber pad is provided for product protection.
· Handle method is used for securing light materials such as wood.
· 2,500 N Tension

Part Number

Configured Part Number is shown.

Part Number
CR-F04A-6
CR-F04A-7
CR-F04A-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Opening
(mm)
1 Piece(s)Available

7 Days or more

450
1 Piece(s)Available

7 Days or more

600
1 Piece(s)Available

7 Days or more

900

Loading...

  1. 1

Basic Information

Pocket(mm) 80 Frame Dimensions(mm) 15.5×7.5 Clamping Capacity(N) 2500

Additional Products in this Category

Tech Support