(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pin Hammer

Ball Pin Hammer
  • Volume Discount

[Features]
· Uses a rocket design in grip for slip prevention when working.
· Handle is made of beech wood.

Part Number

Configured Part Number is shown.

Part Number
CR-24-OZ-1
CR-32-OZ-1
CR-40-OZ-1
CR-48-OZ-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Nominal
1 Piece(s)Available

7 Days or more

3812324 Oz
1 Piece(s)Available

7 Days or more

3912432 Oz
1 Piece(s)Available

7 Days or more

4113440 Oz
1 Piece(s)Available

7 Days or more

4314048 Oz

Loading...

  1. 1

Basic Information

Product Model Single-handed hammer Overall Length(mm) 390

Additional Products in this Category

Tech Support