(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Ratchet Wrench Set 4PCS-10-1

Gear Ratchet Wrench Set 4PCS-10-1
  • Volume Discount

[Features]
· Gear wrench set used for attaching/removing bolts, nuts, etc. One side is an open type and the other side is a ratchet type.
· 72 gear system that can also support strong torque as it has undergone thorough heat treatment.
· A triple nickel layer and chrome plating have been applied to prevent surface corrosion.

Part Number

Configured Part Number is shown.

CR-4PCS-10-1

Part Number
CR-4PCS-10-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Two-sided Width Size(mm) 10 / 12 / 13 / 14
Single Item / Set Set Product Set Content 10、12、13、14mm Number of Sets(pc.) 4

Additional Products in this Category

Tech Support