(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Wrenches - Open-End Type, Single-Ended, CR-SMSW14

Wrenches - Open-End Type, Single-Ended, CR-SMSW14
  • Volume Discount

[Features]
· A single-ended wrench used for easily attaching and removing bolts, nuts and square lock nuts in a narrow space
· German Industrial Standard (DIN894)

Part Number

Configured Part Number is shown.

CR-SMSW14

Part Number
CR-SMSW14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended wrench Ratchet Mechanism NA Overall Length(mm) 130
Two-sided Width Size(mm) 14 Single Item / Set Single Item

Additional Products in this Category

Tech Support