(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GG Type / Long Nose Tweezers

GG Type / Long Nose Tweezers

Click this image to zoom it.

Move the mouse over the image to zoom

  • NO.145
  • NO.152
  • NO.153
  • Volume Discount

[Features]
· Since the tip is sharp and fine, minute parts can be grasped, and work can be done in awkward, narrow spaces.

Part Number

Configured Part Number is shown.

NO.145

Part Number
NO.145
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Tapered straight tip Body Material Stainless Steel Ends - Tips Material Stainless Steel
Overall Length(mm) 110 Single / Multiple Single Item Part Type Main Body
Replacement Tips NA Width(mm) 10 JAN Code 4962485091262
Material Details 18-8 stainless steel (SUS304)

Please check the type/dimensions/specifications of the part NO.145 in the GG Type / Long Nose Tweezers series.

Additional Products in this Category

Tech Support