(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Box Bit - Ultra Short, AK-BP (AK-51BP-5)

Screwdriver Box Bit - Ultra Short, AK-BP AK-51BP-5

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Bit for manual screwdriver.

Part Number

Configured Part Number is shown.

AK-51BP-5

Part Number
AK-51BP-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Tip two-sided width size (mm) Outer Diameter
(mm)
JAN Code
1 Piece(s)Available

8 Days or more

25584962485397159

Loading...

  1. 1

Basic Information

Tip Type Box Type shank diameter(mm) 6.35 Single Product Set Product Single Item
Presence of magnet at the blade tip NA Whether there is a double-end function NA Features The product can also be used on ordinary ratchet screwdrivers.

Please check the type/dimensions/specifications of the part AK-51BP-5 in the Screwdriver Box Bit - Ultra Short, AK-BP series.

Products like this...

Part Number
AK-51BP-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Tip two-sided width size (mm) Outer Diameter
(mm)
JAN Code
1 Piece(s)Available

15 Days or more

288124962485397197

Additional Products in this Category

Tech Support