(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiAlN Coat, Carbide Long Neck Radius End Mill, 4 Flutes

TiAlN Coat, Carbide Long Neck Radius End Mill, 4 Flutes
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Coating: TiAlN
•Overall Length (L) (mm): 64
•Link Diameter (d) (mm): 6

Part Number

Configured Part Number is shown.

Part Number
VHMSR-4-004-064-06-03-L060
VHMSR-4-004-064-06-03-L080
VHMSR-4-005-064-06-03-L020
VHMSR-4-020-064-06-03-L045
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Length Under Neck (ℓ1)
(mm)
Actual Effective Length for Workpiece Gradient Angle of 0.5° Actual effective length at work slope angle 1° Actual Effective Length for Workpiece Gradient Angle of 2° Actual Effective Length for Workpiece Gradient Angle of 3° Neck Section Taper Half Angle
(°)
Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

0.40.050.666.2396.4556.9367.495150.38
1 Piece(s)Available

8 Days or more

0.40.050.688.3068.5949.2349.979150.38
1 Piece(s)Available

8 Days or more

0.50.050.822.1762.2832.5332.848110.47
1 Piece(s)Available

8 Days or more

20.2345.5015.836.6267.68691.9

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Titanium Number of Flutes(sheet) 4 Model Long-Neck Radius
Overall Length (L)(mm) 64 Link Diameter (d)(mm) 6 Coating TiAlN
Cutting edge accuracy g7 Shank Accuracy h5

Additional Products in this Category

Tech Support