(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

K Type Long Eyebolt (Stainless Steel) (Part Numbers)

K Type Long Eyebolt (Stainless Steel)
  • Volume Discount

[Features]
· Long neck allows it to be used with thick materials.
[Applications]
· General cargo handling such as suspension of machinery and appliances.

Part Number

Configured Part Number is shown.

TLK-12M100

Part Number
TLK-12M100
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Working Load
(T)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
A
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content
1 Piece(s)Available

8 Days or more

0.22M12×1.75103060100254989999285925328-62582222.161 pc.

Loading...

  1. 1

Basic Information

Product Type Eye Bolt Material Stainless Steel (SUS304) Specifications With hex nuts, round washers
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part TLK-12M100 in the K Type Long Eyebolt (Stainless Steel) series.

Products like this...

Part Number
TLK-10M80
TLK-8M60
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Working Load
(T)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
A
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content
1 Piece(s)Available

8 Days or more

0.15M10 x 1.58244880204989999285918328-62401181.47-
1 Piece(s)Available

8 Days or more

0.08M8 x 1.257193960164989999285901328-6231630.78-

Additional Products in this Category

Tech Support