(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blade Bit with High Frequency (16 Type R/L Round Tip Cutting Edge Bit/NK4 for Tunning)

Blade Bit with High Frequency (16 Type R/L Round Tip Cutting Edge Bit/NK4 for Tunning)
  • Volume Discount

· Unique brazing and heat treatment are applied to high-grade high speed steel, boasting excellent performance, consistent quality, and a sharp cutting edge.
· Blade steel is ideal for the cutting conditions, achieving outstanding cutting performance.

Part Number

Configured Part Number is shown.

Part Number
16L-0
16L-1
16L-2
16L-3
16L-4
16L-5
16L-7
16R-0
16R-1
16R-2
16R-3
16R-4
16R-5
16R-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Overall Length
(mm)
Height
(mm)
Tip Dimensions : a Tip Dimensions : b Tip Dimensions : c
1 Piece(s)Available

10 Days or more

101001010124
1 Piece(s)Available

10 Days or more

131201313164.5
1 Piece(s)Available

10 Days or more

161401616205
1 Piece(s)Available

10 Days or more

191601919246
1 Piece(s)Available

10 Days or more

191802519288
1 Piece(s)Available

10 Days or more

221802222287
1 Piece(s)Available

10 Days or more

252002525328
1 Piece(s)Available

10 Days or more

101001010124
1 Piece(s)Available

10 Days or more

131201313164.5
1 Piece(s)Available

10 Days or more

161401616205
1 Piece(s)Available

10 Days or more

191601919246
1 Piece(s)Available

10 Days or more

191802519288
1 Piece(s)Available

10 Days or more

221802222287
1 Piece(s)Available

10 Days or more

252002525328

Loading...

  1. 1

Basic Information

Product ​​Type Cutting Bit with High-Speed Blade Material Details HSS

Additional Products in this Category

Tech Support