(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Frequency Finished Cutting Bit (P Type Wooden Bit)

High Frequency Finished Cutting Bit (P Type Wooden Bit)
  • Volume Discount

· There is very little variation in product quality and stable performance can be guaranteed.
· The plentiful availability of both shapes and sizes is the largest in Japan. You may purchase your desired size immediately.
· Use the ideal steel type for the application. Materials are available to match various different cutting conditions.

Part Number

Configured Part Number is shown.

Part Number
1P-90-NK4
2P-115-NK4
2SP-115-NK4
3P-14-NK4
4P-165-NK4
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Overall Length
(mm)
Height
(mm)
1 Piece(s)Available

10 Days or more

3.29012.7
1 Piece(s)Available

10 Days or more

3.211515.9
1 Piece(s)Available

10 Days or more

411515.9
1 Piece(s)Available

9 Days or more

4.81419
1 Piece(s)Available

10 Days or more

6.416525.4

Loading...

  1. 1

Basic Information

Product ​​Type Finished Cutting Bit Material Details NK4

Additional Products in this Category

Tech Support