(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bar Set, Shank Diameter φ3 mm

Carbide Bar Set, Shank Diameter φ3 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • SB3SH
  • SB3S
  • Volume Discount

[Features]
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.
· Plastic case included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SB3S
SB3SH
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Set Content
1 Piece(s)Available

Same day

Stock

Cylinder type / Round tip type cylinder / Rounded wooden tip / Tree-shape / Cone Cutoff Tip Type / Cone Rounded Tip Type / Ball TypeSB1A01 ・ SB1A03 ・ SB2A01 ・ SB2A02 ・ SB3A01 ・ SB4A01 ・ SB5A01 ・ SB5A03 ・ SB7A01 ・ SB8A02
1 Piece(s)Available

8 Days or more

Cylinder type / Round tip type cylinder / Rounded wooden tip / Cone Cutoff Tip Type / Ball TypeSB1A03 ・ SB2A02 ・ SB3A01 ・ SB5A01 ・ SB8A02

Loading...

  1. 1

Basic Information

Product Model Carbide Bar set Blade Tip Double Cut

Additional Products in this Category

Tech Support