(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bar, Shank φ6 mm, Middle Shank

Part Number

Configured Part Number is shown.

 
Part Number
SB1C04M
SB1C06M
SB1C08M
SB2C04M
SB2C05M
SB2C06M
SB2C08M
SB3C02M
SB3C03M
SB3C05M
SB4C01M
SB4C03M
SB4C04M
SB6C01M
SB6C02M
SB6C03M
SB7C01M
SB7C03M
SB7C04M
SB8C03M
SB8C04M
SB8C05M
SB8C07M
SB51C01M
SB51C02M
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Flute Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Angle
(°)
1 Piece(s)Available

9 Days or more

Cylinder type612.793-
1 Piece(s)Available

9 Days or more

Cylinder type9.51999-
1 Piece(s)Available

9 Days or more

Cylinder type12.725105-
1 Piece(s)Available

9 Days or more

Round tip type cylinder612.793-
1 Piece(s)Available

8 Days or more

Round tip type cylinder81999-
1 Piece(s)Available

9 Days or more

Round tip type cylinder9.51999-
1 Piece(s)Available

9 Days or more

Round tip type cylinder12.725105-
1 Piece(s)Available

9 Days or more

Rounded wooden tip612.793-
1 Piece(s)Available

9 Days or more

Rounded wooden tip9.51999-
1 Piece(s)Available

9 Days or more

Rounded wooden tip12.725105-
1 Piece(s)Available

9 Days or more

Tree-shape612.793-
1 Piece(s)Available

9 Days or more

Tree-shape9.51999-
1 Piece(s)Available

9 Days or more

Tree-shape12.725105-
1 Piece(s)Available

9 Days or more

Oval69.590-
1 Piece(s)Available

9 Days or more

Oval9.51696-
1 Piece(s)Available

9 Days or more

Oval12.722102-
1 Piece(s)Available

13 Days or more

Cone Rounded Tip Type6169614
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type9.52710714
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type12.72810814
1 Piece(s)Available

9 Days or more

Ball Type6585-
1 Piece(s)Available

9 Days or more

Ball Type86.486-
1 Piece(s)Available

9 Days or more

Ball Type9.5888-
1 Piece(s)Available

9 Days or more

Ball Type12.71191-
1 Piece(s)Available

12 Days or more

Oval81999-
1 Piece(s)Available

9 Days or more

Oval12.732112-

Loading...

  1. 1

Basic Information

Product Model shank diameter 6 mm shank Middle Shank Blade Tip Double Cut

Additional Products in this Category

Tech Support