(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Carbide Bar, Shank φ6 mm, Titanium Coating Type

Carbide Bar, Shank φ6 mm, Titanium Coating Type
  • Volume Discount

[Features]
· With a titanium (Tin) coating treatment, the surface hardness is high, the bar life is long, and the chipping has improved.

Part Number

Configured Part Number is shown.

Part Number
SBT1C02
SBT1C03
SBT1C04
SBT1C05
SBT1C06
SBT2C02
SBT2C03
SBT2C04
SBT2C05
SBT2C06
SBT3C02
SBT3C03
SBT4C01
SBT4C02
SBT4C03
SBT5C02
SBT5C04
SBT6C02
SBT7C01
SBT7C02
SBT7C03
SBT8C03
SBT8C04
SBT8C05
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Shank Material Flute Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Angle
(°)
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide41650-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide51650-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide61650-
1 Piece(s)Available

9 Days or more

Cylinder type-81963-
1 Piece(s)Available

9 Days or more

Cylinder type-9.51963-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide41650-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide51650-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide61650-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-81963-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-9.51963-
1 Piece(s)Available

9 Days or more

Rounded wooden tipAll Carbide61650-
1 Piece(s)Available

9 Days or more

Rounded wooden tip-9.51963-
1 Piece(s)Available

9 Days or more

Tree-shapeAll Carbide61650-
1 Piece(s)Available

9 Days or more

Tree-shape-81963-
1 Piece(s)Available

12 Days or more

Tree-shape-9.51963-
1 Piece(s)Available

9 Days or more

Cone Cutoff Tip TypeAll Carbide6195014
1 Piece(s)Available

9 Days or more

Cone Cutoff Tip Type-9.5166328
1 Piece(s)Available

9 Days or more

Oval-9.51660-
1 Piece(s)Available

9 Days or more

Cone Rounded Tip TypeAll Carbide6165014
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type-8226914
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type-9.5277414
1 Piece(s)Available

9 Days or more

Ball TypeAll Carbide6550-
1 Piece(s)Available

9 Days or more

Ball Type-86.450-
1 Piece(s)Available

9 Days or more

Ball Type-9.5852-

Loading...

  1. 1

Basic Information

Product Model shank diameter 6 mm Coating Titanium Blade Tip Double Cut

Additional Products in this Category

Tech Support