(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bar, Shank φ6 mm, Diamond Cut

Carbide Bar, Shank φ6 mm, Diamond Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • SB2C02D
  • SB1C01D
  • SB3C03D
  • Volume Discount

[Features]
· Very fine cutting powder, suitable for difficult-to-cut materials.
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SB1C01D
SB2C02D
SB3C03D
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape
1 Piece(s)Available

8 Days or more

Cylinder type
1 Piece(s)Available

9 Days or more

Round tip type cylinder
1 Piece(s)Available

9 Days or more

Rounded wooden tip

Loading...

  1. 1

Basic Information

Product Model shank diameter 6 mm Flute Diameter(mm) 9.5 Blade Length(mm) 19
Overall Length(mm) 63 shank Diamond cut Blade Tip Double Cut

Additional Products in this Category

Tech Support