(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Surface Flanged Nut with Seat - S45C Steel, MSFN

Circular Surface Flanged Nut with Seat - S45C Steel, MSFN
  • Volume Discount

[Features]
· The material is S45C.
· Features a black oxide finish.

Part Number

Configured Part Number is shown.

24MSFN

Part Number
24MSFN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Details Type Circular Surface Flanged Nut with Seat Thread Diameter M24 Material S45C
Heat Treatment Tempering HRC28-35 Finish Black oxide finish Mass(g) 270

Please check the type/dimensions/specifications of the part 24MSFN in the Circular Surface Flanged Nut with Seat - S45C Steel, MSFN series.

Additional Products in this Category

Tech Support