(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Uni Clamp, Independent Type, Part (Main Body and Independent Metal Washer Set)

Uni Clamp, Independent Type, Part (Main Body and Independent Metal Washer Set)
  • Volume Discount

[Features]
· A dedicated size which fits snugly to the injection molding machine.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FTBZ10
FTBZ12
FTBZ14
FTBZ16
FTBZ18
FTBZ20
FTBZ22
FTBZ24
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Bolt Mass
(kg)
1 Piece(s)Available

8 Days or more

M100.17
1 Piece(s)Available

8 Days or more

M120.34
1 Piece(s)Available

8 Days or more

M140.67
1 Piece(s)Available

8 Days or more

M14・M160.67
1 Piece(s)Available

8 Days or more

M181.3
1 Piece(s)Available

8 Days or more

M18・M201.3
1 Piece(s)Available

8 Days or more

M222.8
1 Piece(s)Available

8 Days or more

M242.8

Loading...

  1. 1

Basic Information

Material S55C Heat Treatment Hardened HRC38-43 (main unit), HRC35-47 (free washer) Finishing Nickel chrome plating

Additional Products in this Category

Tech Support