(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The material is S45C.
· Features a black oxide finish.
Details Type | Flange Nut | Thread Diameter | M12 | Material | S45C |
---|---|---|---|---|---|
Heat Treatment | Tempering HRC30-40 | Finish | Black oxide finish | Mass(g) | 35 |
Please check the type/dimensions/specifications of the part 12MFN in the Flange Nut series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy