(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid Clamp

Solid Clamp
  • Volume Discount

[Features]
· A solid clamp dedicated for attaching jig plates.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC1400
SC1600
SC1800
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Height
(mm)
Applicable Bolt Mass
(g)
1 Piece(s)Available

11 Days or more

693238M14310
1 Piece(s)Available

11 Days or more

804339M16530
1 Piece(s)Available

11 Days or more

804339M18510

Loading...

  1. 1

Basic Information

Details Type Solid Clamp Material S45C Heat Treatment Tempering HRC30-35
Finish Black oxide finish

Additional Products in this Category

Tech Support