(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Clamp A Type (Set of 2)【2 Pieces Per Package】

Slide Clamp A Type (Set of 2)

Click this image to zoom it.

Move the mouse over the image to zoom

  • TC-A
  • Accessories for TC-A
  • Volume Discount

[Features]
· The tip of the jaw is engraved with a rack to clamp the workpiece downwards.
· Operation consists of inserting the wrench, and tightening in order to clamp the workpiece by the clamp head sliding along a 45° inclination.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TC1A
TC2A
TC3A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Length
(mm)
Mass
(g)
Tightening Force
(kN)
Accessory

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

36103100072 Cap Screws (CS1230), 2 T Slot Nuts (1412TN), 1 Hex Wrench (6)

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

36143154082 Cap Screws (CS1630), 2 T Slot Nuts (1816TN), 1 Hex Wrench (6)

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

46180288010Two Cap Screws (CS2040), T Slot Nut 2 (2220TN), 1 Hex Wrench (8)

Loading...

  1. 1

Basic Information

Details Type Side clamp Material S50C Heat Treatment Hardening
Hardness HRC35~40 Finishing Black oxide finish

Additional Products in this Category

Tech Support