(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stud Bolt (FTN Type)

Stud Bolt (FTN Type)
  • Volume Discount

•Type: Stud Bolt
•Material: S45C
•Heat Treatment: Tempering HRC22-26
•Finish: Black oxide finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FTN14250
FTN1450
FTN1875
FTN22250
FTN850
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(mm)
Thread Length 1
(mm)
Thread Length 2
(mm)
Thread Diameter Mass
(g)
1 Piece(s)Available

8 Days or more

25010016.5M14273
1 Piece(s)Available

8 Days or more

502216.5M1450
1 Piece(s)Available

8 Days or more

753522M18125
1 Piece(s)Available

8 Days or more

25014529.5M22650
1 Piece(s)Available

8 Days or more

502510.5M816

Loading...

  1. 1

Basic Information

Details Type Stud Bolt Material S45C Heat Treatment Tempering HRC22-26
Finish Black oxide finish

Additional Products in this Category

Tech Support